IESNA:LM-63-2002
[TEST]P953601
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30139
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3536.2 4427.7 5233.6 5857.4 6366.2 6654 6789.3 6837.6 7081.8 7604.6
8468 9558.6 10632.1 11489.3 12239.2 12923.7 13356.2 13466.7 13200.6 12527
11167.2 8816.5 7277.8 6095.5 4827.5 3396.2 2232.5 1565.1 1221.3 1054.8
956.8 804.3 681.4 236.5 115.1 18.7 0
3536.2 4458.8 5272.5 5907.2 6373.9 6689.8 6851.6 6896.7 7098.9 7570.3
8368.4 9437.2 10490.5 11377.3 12134.9 12819.5 13332.9 13518 13348.4 12777.5
11641.7 9469.9 7571.9 6358.4 5106 3702.7 2434.8 1642.9 1260.2 1092.1
966.1 816.8 687.6 292.5 122.9 23.3 0
3536.2 4419.9 5218 5859 6358.4 6720.9 6921.6 7007.1 7165.8 7589
8268.9 9217.9 10229.1 11120.6 11840.9 12416.5 12956.4 13219.3 13152.4 12696.6
11783.3 10291.3 8203.5 6747.3 5504.3 4144.5 2767.7 1838.9 1359.7 1129.5
997.2 868.1 743.7 567.9 289.4 34.2 0
3536.2 4419.9 5194.7 5834.1 6367.7 6776.9 7050.7 7193.8 7343.2 7669.9
8175.5 8911.4 9785.7 10624.3 11299.5 11853.3 12318.5 12695 12796.1 12646.8
12097.6 11078.6 9647.3 7953 6358.4 4941.1 3455.3 2212.3 1509.1 1148.2
991 860.3 734.3 585 410.7 160.2 0
3536.2 4289.2 5040.7 5697.2 6260.4 6758.2 7154.9 7417.9 7585.9 7844.1
8264.2 8804 9502.6 10213.6 10853 11403.7 11851.8 12250 12533.2 12609.4
12458.5 11994.9 11095.7 9735.9 8147.5 6524.9 4861.7 3204.9 2013.2 1350.4
1029.9 914.8 795 606.7 409.2 127.6 0
3536.2 4220.8 4899.1 5538.5 6129.7 6677.3 7175.2 7568.8 7836.4 8086.8
8401.1 8852.3 9375 9995.8 10621.2 11243.5 11772.4 12186.3 12499 12757.2
12957.9 12891 12609.4 11970 10865.4 9434.1 7593.7 5823.2 3915.8 2417.7
1568.2 1071.9 776.3 469.8 236.5 62.2 0
3536.2 4090.1 4679.7 5281.8 5866.8 6440.8 6994.7 7487.9 7897 8225.3
8558.2 8922.3 9322.1 9820 10390.9 11038.1 11704 12346.5 12915.9 13416.9
13872.7 14373.7 14599.2 14739.3 14708.1 14073.4 12861.5 10930.8 8376.2 5673.9
3274.9 1700.4 868.1 501 244.3 84 0
3536.2 3990.5 4463.5 4980 5515.2 6020.8 6563.7 7091.2 7598.3 8046.4
8494.4 8909.8 9286.3 9692.4 10118.7 10576.1 11106.6 11707.1 12363.6 13060.6
13821.4 14913.5 15795.6 16333.9 16946.9 17390.3 17447.8 16852 15302.4 12794.6
9322.1 6016.1 3066.4 1250.8 446.5 87.1 0
3536.2 3811.6 4144.5 4530.4 4953.5 5401.6 5857.4 6308.6 6755.1 7214.1
7694.8 8139.7 8623.6 9129.2 9655 10182.4 10767.4 11423.9 12150.5 12973.5
13934.9 15392.7 16839.5 17830.6 19095.4 20584.3 22177.3 23239.9 23012.8 20873.6
16469.3 10677.2 4528.8 1383.1 435.6 90.2 0
3536.2 3780.5 4111.9 4466.6 4866.4 5289.6 5722.1 6153 6579.3 7011.8
7438.1 7879.9 8346.6 8852.3 9375 9918 10521.6 11189 11935.8 12786.8
13746.7 15290 16747.7 17821.2 19173.2 20795.8 22535.2 23642.9 23432.8 21158.3
16371.3 10011.3 3836.5 1059.5 342.3 77.8 0
3536.2 3662.3 3833.4 4063.6 4342.1 4645.5 4952 5274 5607 5943
6282.2 6632.2 6985.4 7358.7 7760.1 8184.9 8651.6 9180.5 9818.4 10546.5
11433.3 12842.8 13911.6 14966.4 16253 17801 19254.1 19884.2 19226.1 16716.6
12340.3 6868.7 1980.5 415.4 138.5 31.1 0
3536.2 3575.1 3671.6 3810.1 4001.4 4208.3 4433.9 4665.7 4900.6 5151.1
5395.4 5630.3 5873 6114.1 6369.3 6638.4 6921.6 7265.4 7663.7 8180.2
8926.9 9854.2 10485.8 11192.1 12036.9 12957.9 13586.4 13367.1 12268.7 10208.9
7372.7 3772.7 1230.6 367.2 126 29.6 0
3536.2 3497.3 3511.3 3575.1 3679.4 3786.7 3928.3 4068.3 4206.8 4351.5
4477.5 4591 4685.9 4773.1 4833.7 4872.6 4911.5 4938 4981.5 5082.7
5325.4 5468.5 5494.9 5547.8 5630.3 5705 5501.2 4855.5 3934.5 2915.5
1982 1123.3 563.2 238 115.1 40.4 0
3536.2 3334 3214.2 3152 3145.7 3170.6 3212.6 3259.3 3292 3312.2
3310.7 3271.8 3211.1 3125.5 3012 2873.5 2707 2534.3 2375.6 2227.8
2075.4 1940 1826.5 1733.1 1652.2 1569.8 1467.1 1328.6 1137.3 880.6
641 471.4 326.7 210 119.8 34.2 0
3536.2 3183.1 2963.7 2867.3 2843.9 2864.2 2907.7 2954.4 2977.7 2971.5
2938.8 2881.3 2797.3 2693 2571.7 2447.2 2318.1 2189 2061.4 1921.4
1779.8 1652.2 1558.9 1502.9 1481.1 1484.2 1481.1 1437.5 1330.2 1151.3
875.9 603.6 423.2 278.5 138.5 31.1 0
3536.2 3064.8 2800.4 2696.1 2700.8 2759.9 2825.3 2867.3 2870.4 2842.4
2787.9 2710.1 2618.3 2512.6 2400.5 2290.1 2173.4 2050.5 1924.5 1807.8
1719.1 1642.9 1591.5 1558.9 1530.9 1498.2 1446.9 1394 1328.6 1224.4
1065.7 837 549.2 303.4 144.7 31.1 0
3536.2 2951.3 2679 2609 2652.6 2733.5 2797.3 2828.4 2815.9 2767.7
2693 2604.3 2501.7 2400.5 2293.2 2189 2117.4 2031.8 1924.5 1838.9
1781.3 1705.1 1585.3 1490.4 1428.2 1367.5 1305.3 1243.1 1187 1135.7
1075 977 799.7 613 359.4 87.1 0
3536.2 2887.5 2615.2 2576.3 2651 2728.8 2792.6 2811.3 2781.7 2705.5
2613.7 2509.4 2397.4 2297.9 2212.3 2164.1 2106.5 2047.4 1989.8 1862.2
1748.7 1658.4 1568.2 1484.2 1397.1 1320.8 1246.2 1177.7 1106.1 1023.7
942.8 869.7 762.3 658.1 460.5 178.9 0
3536.2 2833 2574.8 2570.1 2652.6 2727.2 2783.3 2789.5 2744.4 2661.9
2557.7 2442.5 2339.9 2245 2181.2 2126.7 2056.7 1961.8 1877.8 1776.7
1698.9 1611.8 1526.2 1448.4 1383.1 1316.2 1244.6 1171.5 1085.9 991
886.8 795 676.8 511.8 339.2 141.6 0
3536.2 2801.9 2554.6 2568.6 2658.8 2731.9 2781.7 2772.4 2714.8 2616.8
2495.4 2381.9 2285.4 2212.3 2178.1 2095.6 1968 1820.2 1761.1 1711.3
1622.7 1554.2 1495.1 1408 1342.6 1291.3 1224.4 1145 1050.1 945.9
832.3 782.5 673.6 440.3 320.5 196 0
3536.2 2795.7 2542.1 2570.1 2660.3 2735 2780.1 2767.7 2697.7 2587.2
2464.3 2352.3 2257.4 2212.3 2159.4 2055.2 1868.5 1745.6 1714.4 1653.8
1576 1492 1412.6 1352 1314.6 1281.9 1221.3 1146.6 1056.4 952.1
841.7 869.7 693.9 463.6 353.2 130.7 0
3536.2 2795.7 2540.6 2574.8 2661.9 2736.6 2778.6 2772.4 2703.9 2588.8
2464.3 2350.8 2255.9 2213.8 2154.7 2048.9 1854.5 1747.1 1722.2 1652.2
1571.3 1479.5 1414.2 1333.3 1322.4 1281.9 1219.7 1146.6 1062.6 950.6
844.8 857.2 595.9 479.2 348.5 126 0
